IESNA:LM-63-2002
[TEST]P1055707
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1344
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1148.5 1137.8 1131.8 1123.5 1110.4 1092.5 1073.4 1052 1025.8 998.4
968.6 935.2 900.7 863.8 826.8 787.5 748.2 707.7 663.6 621.9
579 536.1 494.4 451.5 408.6 365.8 321.7 276.4 233.5 190.6
150.1 110.8 75.1 41.7 14.3 0 0
1148.5 1153.3 1142.5 1128.3 1106.8 1078.2 1046 1010.3 969.8 925.7
878.1 828 775.6 720.8 663.6 606.4 550.4 492 434.9 380.1
325.3 272.8 219.2 172.8 127.5 88.2 53.6 36.9 26.2 16.7
9.5 3.6 1.2 0 0 0 0
1148.5 1140.2 1121.1 1092.5 1052 1006.7 950.7 890 820.9 748.2
670.8 594.5 519.4 444.4 374.1 306.2 241.9 183.5 129.9 85.8
46.5 33.4 26.2 20.3 14.3 9.5 6 3.6 2.4 1.2
1.2 1.2 1.2 1.2 0 0 0
1148.5 1139 1112.8 1071.1 1016.3 950.7 875.7 792.3 701.7 608.8
518.3 431.3 347.9 271.6 201.3 139.4 88.2 44.1 32.2 26.2
19.1 14.3 9.5 6 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1148.5 1140.2 1117.5 1071.1 1007.9 935.2 851.8 757.7 660 562.3
469.4 377.7 294.3 221.6 152.5 96.5 48.8 33.4 26.2 20.3
14.3 9.5 6 3.6 2.4 1.2 1.2 1.2 1.2 0
1.2 0 0 0 0 0 0
